Unit of Measure
Key Dimensions
Cone Part Number |
N/A X32015XMQ |
Cup Part Number |
N/A Y32015XMQ |
Bore (d) |
N/A 75 mm2.9528 in |
O.D. (D) |
N/A 115 mm4.5276 in |
Width (T) |
N/A 25 mm0.9843 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 135000 N30400 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 35000 N7870 lbf |
| e Factor 3 | N/A 0.46 |
| K Factor 4 | N/A 1.27 |
| Y Factor 5 | N/A 1.31 |
Other Dimensions
Weight |
N/A 0.9 Kg2 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
Outer Ring Width (C) |
N/A 19 mm0.7480 in |
| Effective Center Location6 | N/A 0.5 mm0.02 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.06 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 82 mm3.23 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 85 mm3.35 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 104.90 mm4.13 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 111.00 mm4.37 in |
Cage Location rel. to BF (Aa) |
N/A 2 mm0.08 in |
Cage Location rel. to FF (Ab) |
N/A 2.5 mm0.1 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.