Unit of Measure

Key Dimensions

UPC

N/A 0013992472052

Bore Size

N/A 1 5/16 in

Seal Type

N/A Standard Seal

Housing Material

N/A White Thermoplastic (Polymer)

Lubrication Type

N/A Standard Food Safe Grease

Bearing Number

N/A SUC207-21-IP69K/F

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 4.646 in118.0 mm

Total Width A0

N/A 1.846 in46.9 mm

Total Height L

N/A 4.646 in118.0 mm

Bolt Hole Spacing J

N/A 3.622 in92.0 mm

Housing Width A

N/A 1.386 in35.2 mm

Bolt Hole Size N

N/A 0.512 in13.0 mm

Center of Bearing from Housing End A2

N/A 0.846 in21.5 mm

Center of Bearing from Bearing End S

N/A 0.689 in17.5 mm

Inner Ring Width B

N/A 1.689 in42.9 mm

Ratings

Dynamic Load Rating

N/A 4901 lbf21800 N

Static Load Rating

N/A 2766 lbf12300 N