Unit of Measure

Key Dimensions

Bore Size

N/A 1 1/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Food Grade Solid Lube

Bearing Number

N/A SUC206-18-IP69K/FVSL613

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 4.252 in108.0 mm

Total Width A0

N/A 1.583 in40.2 mm

Total Height L

N/A 4.252 in108.0 mm

Bolt Hole Spacing J

N/A 3.268 in83.0 mm

Housing Width A

N/A 1.220 in31.0 mm

Bolt Hole Size N

N/A 0.472 in12.0 mm

Center of Bearing from Housing End A2

N/A 0.709 in18.0 mm

Center of Bearing from Bearing End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.500 in38.1 mm

Ratings

Dynamic Load Rating

N/A 3710 lbf16500 N

Static Load Rating

N/A 2035 lbf9050 N