Unit of Measure

Key Dimensions

Bore Size

N/A 1 7/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Standard Food Safe Grease

Bearing Number

N/A SUC210-30-IP69K/F

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 5.630 in143.0 mm

Total Width A0

N/A 2.149 in54.6 mm

Total Height L

N/A 5.630 in143.0 mm

Bolt Hole Spacing J

N/A 4.370 in111.0 mm

Housing Width A

N/A 1.575 in40.0 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 2.031 in51.6 mm

Ratings

Dynamic Load Rating

N/A 6700 lbf29800 N

Static Load Rating

N/A 4182 lbf18600 N