Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 55 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Concentric

Housing Construction

N/A Top Pull Take-Up

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450466042

Other Dimensions

Dimension A1

N/A 3.25 in82.6 mm

Dimension B

N/A 2.87 in72.8 mm

Dimension C

N/A 3.25 in82.6 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension E

N/A 6.25 in158.8 mm

Dimension F

N/A 1.94 in49.3 mm

Dimension G

N/A 2.75 in69.9 mm

Dimension H

N/A 3.5 in88.9 mm

Dimension J

N/A 1.75 in44.4 mm

Dimension L

N/A 7.5 in190.6 mm

Dimension M

N/A 2 in50.8 mm

Dimension N

N/A 3.49 in88.5 mm

Dimension P

N/A 7 in177.8 mm

Dimension Q

N/A 1.06 in26.9 mm

Dimension RAA

N/A 0.51 in13.1 mm

Dimension S

N/A 1.12 in28.4 mm

Dimension TAA

N/A 4 in101.6 mm

Dimension U

N/A 0.81 in20.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm