Unit of Measure
Key Dimensions
| Other Dimensions
| Radial and Thrust Factors
| Engineering Bearing Attributes
| Engineering Internal Radial Clearance
Key Dimensions
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23132 |
Shaft Size |
N/A 140 mm |
Shaft Size Type |
N/A Metric |
Locking Style |
N/A
Double Nut Tapered Adapter |
Housing Construction |
N/A
Four-Bolt Pillow Block |
Seal Type |
N/A Triple Lip Nitrile Rubber |
Other Dimensions
Dimension A |
N/A 6.69 in169.9 mm |
Dimension B |
N/A 13 in330.3 mm |
Dimension C |
N/A 8.27 in210 mm |
Dimension D Min |
N/A 17.38 in441.3 mm |
Dimension D Max |
N/A 19.25 in489 mm |
Dimension E |
N/A 3.75 in95.3 mm |
Dimension F |
N/A 22 in558.8 mm |
Dimension G |
N/A 6.75 in171.5 mm |
Dimension H |
N/A 3 in76.2 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 6.94 in176.2 mm |
Dimension MT |
N/A 3.56 in90.5 mm |
Dimension RTT |
N/A 0.47 in11.9 mm |
Dimension ST |
N/A 7.28 in185 mm |