Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 5 13/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 6.69 in169.9 mm

Dimension B

N/A 13 in330.3 mm

Dimension C

N/A 8.64 in219.4 mm

Dimension D Min

N/A 17.38 in441.3 mm

Dimension D Max

N/A 19.13 in485.8 mm

Dimension E

N/A 3.75 in95.3 mm

Dimension F

N/A 22 in558.8 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 3 in76.2 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.05 in179.1 mm

Dimension MT

N/A 3.68 in93.4 mm

Dimension RTT

N/A 0.42 in10.8 mm

Dimension ST

N/A 7.35 in186.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm