Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23136

Shaft Size

N/A 160 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Teflon Labyrinth

UPC

N/A 0883450781510

Other Dimensions

Dimension A

N/A 6.69 in170 mm

Dimension B

N/A 13.5 in343 mm

Dimension C

N/A 8.27 in210 mm

Dimension D Min

N/A 16.14 in410 mm

Dimension D Max

N/A 17.72 in450 mm

Dimension E

N/A 3.94 in100 mm

Dimension F

N/A 20.08 in510 mm

Dimension G

N/A 7.09 in180 mm

Dimension H

N/A 2.36 in60 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.44 in189 mm

Dimension MT

N/A 3.9 in99.1 mm

Dimension RTT

N/A 0.56 in14.2 mm

Dimension ST

N/A 7.74 in196.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 449000 lbf2000000 N

C - Dynamic Load (Basic)

N/A 317000 lbf1410000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.32

Y2 - Geometry Factor

N/A 3.45

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm