Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23168

Shaft Size

N/A 12 7/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 12.6 in320 mm

Dimension B

N/A 25.79 in655 mm

Dimension C

N/A 17.32 in440 mm

Dimension D Min

N/A 28.74 in730 mm

Dimension D Max

N/A 30.31 in770 mm

Dimension E

N/A 7.87 in200 mm

Dimension F

N/A 34.65 in880 mm

Dimension G

N/A 11.66 in296 mm

Dimension H

N/A 4.53 in115 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 12.75 in324 mm

Dimension MT

N/A 6.92 in175.8 mm

Dimension RTT

N/A 1.29 in32.8 mm

Dimension ST

N/A 13.65 in346.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1540000 lbf6850000 N

C - Dynamic Load (Basic)

N/A 1010000 lbf4500000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.22

Y2 - Geometry Factor

N/A 3.3

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm