Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23176

Shaft Size

N/A 13 15/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Urethane

UPC

N/A 0883450520355

Other Dimensions

Dimension A

N/A 13.39 in340 mm

Dimension B

N/A 27.36 in695 mm

Dimension C

N/A 19.29 in490 mm

Dimension D Min

N/A 31.1 in790 mm

Dimension D Max

N/A 32.68 in830 mm

Dimension E

N/A 8.66 in220 mm

Dimension F

N/A 39.37 in1000 mm

Dimension G

N/A 11.66 in296 mm

Dimension H

N/A 3.74 in95 mm

Dimension J (Bolt Size)

N/A 1.5 in36 mm

Dimension L

N/A 13.04 in331 mm

Dimension MT

N/A 7.21 in183.1 mm

Dimension RTT

N/A 1.47 in37.3 mm

Dimension ST

N/A 14.2 in360.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1700000 lbf7580000 N

C - Dynamic Load (Basic)

N/A 1010000 lbf4490000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.28

Y2 - Geometry Factor

N/A 3.39

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm