Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 65 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

UPC

N/A 0883450544207

Other Dimensions

Dimension A

N/A 3.15 in80 mm

Dimension B

N/A 6.38 in162.1 mm

Dimension C

N/A 3.86 in98 mm

Dimension D Min

N/A 7.94 in201.7 mm

Dimension D Max

N/A 9.69 in246.1 mm

Dimension E

N/A 1.56 in39.6 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension G

N/A 3.13 in79.5 mm

Dimension H

N/A 1.19 in30.2 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.3 in83.8 mm

Dimension MT

N/A 1.92 in48.8 mm

Dimension RTT

N/A 0.33 in8.4 mm

Dimension ST

N/A 3.64 in92.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0035 in0.089 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0037 in0.094 mm

Pre Install Clearance Max

N/A 0.0047 in0.119 mm