Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23130

Shaft Size

N/A 5 3/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Urethane

Other Dimensions

Dimension A

N/A 6.3 in160 mm

Dimension B

N/A 12.62 in320.7 mm

Dimension C

N/A 7.89 in200.5 mm

Dimension D Min

N/A 17.48 in444 mm

Dimension D Max

N/A 17.95 in456 mm

Dimension E

N/A 3.54 in90 mm

Dimension F

N/A 20.87 in530 mm

Dimension G

N/A 6.3 in160 mm

Dimension H

N/A 2.36 in60 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 6.46 in164.2 mm

Dimension MT

N/A 3.32 in84.2 mm

Dimension RTT

N/A 0.43 in10.8 mm

Dimension ST

N/A 6.89 in175 mm

Radial and Thrust Factors

C0 - Static Load

N/A 312000 lbf1390000 N

C - Dynamic Load (Basic)

N/A 225000 lbf1000000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.34

Y2 - Geometry Factor

N/A 3.45

Engineering Seal Speed

Grease Lubrication - T Seal

N/A 875 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm