Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23138

Shaft Size

N/A 6 13/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 6.69 in169.9 mm

Dimension B

N/A 14 in355.6 mm

Dimension C

N/A 9.45 in240 mm

Dimension D Min

N/A 17.38 in441.5 mm

Dimension D Max

N/A 19.25 in488.9 mm

Dimension E

N/A 3.75 in95.2 mm

Dimension F

N/A 22 in558.8 mm

Dimension G

N/A 7.72 in196.2 mm

Dimension H

N/A 2.16 in54.9 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 7.99 in203 mm

Dimension MT

N/A 4.13 in104.9 mm

Dimension RTT

N/A 0.6 in15.2 mm

Dimension ST

N/A 8.17 in207.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 525000 lbf2340000 N

C - Dynamic Load (Basic)

N/A 365000 lbf1630000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.26

Y2 - Geometry Factor

N/A 3.36

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm