Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23140

Shaft Size

N/A 7 1/8 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 7.06 in179.3 mm

Dimension B

N/A 14.98 in380.5 mm

Dimension C

N/A 9.84 in250 mm

Dimension D Min

N/A 19.38 in492.3 mm

Dimension D Max

N/A 21.63 in549.4 mm

Dimension E

N/A 4.25 in107 mm

Dimension F

N/A 24.75 in628.6 mm

Dimension G

N/A 8.12 in206.2 mm

Dimension H

N/A 1.94 in49.3 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 8.39 in213.1 mm

Dimension MT

N/A 4.32 in109.7 mm

Dimension RTT

N/A 0.65 in16.5 mm

Dimension ST

N/A 8.57 in217.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 540000 lbf2400000 N

C - Dynamic Load (Basic)

N/A 386000 lbf1720000 N

e - Geometry Factor

N/A 0.31

Y1 - Geometry Factor

N/A 2.15

Y2 - Geometry Factor

N/A 3.2

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm