Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23160

Shaft Size

N/A 10 15/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 12 in304.8 mm

Dimension B

N/A 23.46 in595.9 mm

Dimension C

N/A 14.96 in380 mm

Dimension D Min

N/A 32.75 in831.8 mm

Dimension D Max

N/A 33.5 in850.9 mm

Dimension E

N/A 9 in228.6 mm

Dimension F

N/A 38.25 in971.6 mm

Dimension G

N/A 12 in304.8 mm

Dimension H

N/A 4.13 in104.9 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 11.73 in297.9 mm

Dimension MT

N/A 5.73 in145.5 mm

Dimension RTT

N/A 0.71 in18 mm

Dimension ST

N/A 11.29 in286.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 1150000 lbf5120000 N

C - Dynamic Load (Basic)

N/A 757000 lbf3370000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.25

Y2 - Geometry Factor

N/A 3.35

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm