Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23152

Shaft Size

N/A 9 7/16 in

Shaft Size Type

N/A Imperial

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 10.25 in260.3 mm

Dimension B

N/A 20.91 in531 mm

Dimension C

N/A 12.99 in330 mm

Dimension D Min

N/A 29 in736.6 mm

Dimension D Max

N/A 30.5 in774.7 mm

Dimension E

N/A 8.75 in222.2 mm

Dimension F

N/A 35 in889 mm

Dimension G

N/A 11.75 in298.5 mm

Dimension H

N/A 3.74 in95 mm

Dimension J (Bolt Size)

N/A 1.625 in42 mm

Dimension L

N/A 11.33 in288 mm

Dimension MT

N/A 5.45 in138.4 mm

Dimension RTT

N/A 1.15 in29.2 mm

Dimension ST

N/A 10.82 in274.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 885000 lbf3930000 N

C - Dynamic Load (Basic)

N/A 603000 lbf2680000 N

e - Geometry Factor

N/A 0.3

Y1 - Geometry Factor

N/A 2.23

Y2 - Geometry Factor

N/A 3.31

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm