Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 45 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Seal Type

N/A Double Lip Nitrile Rubber

UPC

N/A 0085706282875

Other Dimensions

Dimension A

N/A 2.5 in63.5 mm

Dimension C

N/A 0.88 in22.2 mm

Dimension D

N/A 5.25 in133.4 mm

Dimension E

N/A 4.5 in114.3 mm

Dimension F

N/A 1.25 in31.8 mm

Dimension G

N/A 1.38 in34.9 mm

Dimension H

N/A 2.76 in70.1 mm

Dimension J

N/A 3.88 in98.4 mm

Dimension L

N/A 7.13 in181 mm

Dimension MT

N/A 1.48 in37.6 mm

Dimension P

N/A 3.5 in88.9 mm

Dimension RTT

N/A 0.25 in6.3 mm

Dimension S

N/A 0.81 in20.6 mm

Dimension UT

N/A 2.81 in71.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm