Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Seal Type

N/A Double Lip Nitrile Rubber

UPC

N/A 0085706285791

Other Dimensions

Dimension A

N/A 4.44 in112.7 mm

Dimension C

N/A 1.13 in28.6 mm

Dimension D

N/A 9.44 in239.7 mm

Dimension E

N/A 8.63 in219.1 mm

Dimension F

N/A 2.13 in54 mm

Dimension G

N/A 2.13 in54 mm

Dimension H

N/A 4.71 in119.6 mm

Dimension J

N/A 5.38 in136.5 mm

Dimension L

N/A 12.13 in308 mm

Dimension MT

N/A 2.23 in56.6 mm

Dimension P

N/A 6.25 in158.8 mm

Dimension RTT

N/A 0.49 in12.3 mm

Dimension S

N/A 2.06 in52.4 mm

Dimension UT

N/A 4.28 in108.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm