Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Seal Type

N/A Expansion Double Lip Viton

UPC

N/A 0085706284657

Other Dimensions

Dimension A

N/A 5.06 in128.5 mm

Dimension C

N/A 1.5 in38.1 mm

Dimension D

N/A 10.8 in263.7 mm

Dimension E

N/A 9.5 in241.3 mm

Dimension F

N/A 2.13 in54.1 mm

Dimension G

N/A 2.13 in54.1 mm

Dimension H

N/A 5.71 in145 mm

Dimension J

N/A 6.38 in162.1 mm

Dimension L

N/A 13.44 in341.3 mm

Dimension MT

N/A 2.59 in65.8 mm

Dimension P

N/A 7.87 in200 mm

Dimension RTT

N/A 0.6 in15.2 mm

Dimension S

N/A 2.06 in52.3 mm

Dimension UT

N/A 5.15 in130.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm