Unit of Measure
Key Dimensions
| Other Dimensions
| Radial and Thrust Factors
| Engineering Bearing Attributes
| Engineering Internal Radial Clearance
Key Dimensions
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23132 |
Shaft Size |
N/A 140 mm |
Shaft Size Type |
N/A Metric |
Locking Style |
N/A
Double Nut Tapered Adapter |
Housing Construction |
N/A
Take-Up |
Seal Type |
N/A Expansion Triple Lip Urethane |
UPC |
N/A 0085706287061 |
Other Dimensions
Dimension A |
N/A 7.69 in195.3 mm |
Dimension C |
N/A 1.75 in44.5 mm |
Dimension D |
N/A 16 in406.4 mm |
Dimension E |
N/A 14.13 in358.8 mm |
Dimension F |
N/A 3.5 in88.9 mm |
Dimension G |
N/A 3.13 in79.4 mm |
Dimension H |
N/A 8.27 in210 mm |
Dimension J |
N/A 8 in203.2 mm |
Dimension L |
N/A 20.63 in523.9 mm |
Dimension MT |
N/A 3.56 in90.5 mm |
Dimension P |
N/A 10.75 in273.1 mm |
Dimension RTT |
N/A 0.47 in11.9 mm |
Dimension S |
N/A 2.56 in65.1 mm |
Dimension UT |
N/A 7.28 in185 mm |