Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23134

Shaft Size

N/A 150 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double Nut Tapered Adapter

Housing Construction

N/A Take-Up

Seal Type

N/A Triple Lip Urethane

UPC

N/A 0085706287566

Other Dimensions

Dimension A

N/A 7.19 in182.6 mm

Dimension C

N/A 2.25 in57.2 mm

Dimension D

N/A 16 in406.4 mm

Dimension E

N/A 14.13 in358.8 mm

Dimension F

N/A 3.5 in88.9 mm

Dimension G

N/A 3.13 in79.4 mm

Dimension H

N/A 8.66 in220 mm

Dimension J

N/A 8 in203.2 mm

Dimension L

N/A 19.75 in501.7 mm

Dimension MT

N/A 3.73 in94.7 mm

Dimension P

N/A 10.41 in264.4 mm

Dimension RTT

N/A 0.77 in19.6 mm

Dimension S

N/A 2.56 in65.1 mm

Dimension UT

N/A 7.38 in187.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 384000 lbf1710000 N

C - Dynamic Load (Basic)

N/A 274000 lbf1220000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.39

Y2 - Geometry Factor

N/A 3.55

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm