Unit of Measure
Key Dimensions
| Other Dimensions
| Radial and Thrust Factors
| Engineering Bearing Attributes
| Engineering Internal Radial Clearance
Key Dimensions
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23132 |
Shaft Size |
N/A 5.3750 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPN32K506SO |
Locking Style |
N/A Tapered Adapter |
Housing Construction |
N/A Two-Bolt Pillow Block |
Other Dimensions
Dimension A |
N/A 6.69 in170 mm |
Dimension B |
N/A 13.10 in330 mm |
Dimension C |
N/A 8.27 in210 mm |
Dimension D Min |
N/A 18.23 in463 mm |
Dimension D Max |
N/A 18.78 in477 mm |
Dimension F |
N/A 21.65 in550 mm |
Dimension G |
N/A 6.75 in171.5 mm |
Dimension H |
N/A 3.01 in76.3 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 6.90 in175.2 mm |
Dimension MT |
N/A 3.52 in89.4 mm |
Dimension RTT |
N/A 0.51 in13.0 mm |
Dimension ST |
N/A 7.28 in185 mm |