Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23132

Shaft Size

N/A 5 1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAAPN32K508SO

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 6.69 in170 mm

Dimension B

N/A 13.10 in330 mm

Dimension C

N/A 8.27 in210 mm

Dimension D Min

N/A 18.23 in463 mm

Dimension D Max

N/A 18.78 in477 mm

Dimension F

N/A 21.65 in550 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 3.01 in76.3 mm

Dimension J (Bolt Size)

N/A 1.25 in30 mm

Dimension L

N/A 6.90 in175.2 mm

Dimension MT

N/A 3.52 in89.4 mm

Dimension RTT

N/A 0.51 in13.0 mm

Dimension ST

N/A 7.28 in185 mm

Radial and Thrust Factors

C0 - Static Load

N/A 354000 lbf1580000 N

C - Dynamic Load (Basic)

N/A 261000 lbf1160000 N

e - Geometry Factor

N/A 0.29

Y1 - Geometry Factor

N/A 2.33

Y2 - Geometry Factor

N/A 3.46

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0071

Eng Internal Radial Clearance - Max

N/A 0.0091

Pre Install Clearance Min

N/A 0.0071 in0.180 mm

Pre Install Clearance Max

N/A 0.0091 in0.231 mm