Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Double V-Lock

Housing Construction

N/A Four-Bolt Square Flange

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450150453

Other Dimensions

Dimension A1

N/A 13.0 in330.2 mm

Dimension BC

N/A 11.02 in279.9 mm

Dimension C

N/A 4.9 in124.5 mm

Dimension D

N/A 9.06 in230.1 mm

Dimension G

N/A 1.25 in31.75 mm

Dimension L

N/A 4.14 in105.2 mm

Dimension E

N/A 7.79 in197.9 mm

Dimension F

N/A 9.76 in247.9 mm

Dimension H

N/A 1.13 in28.7 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension N

N/A 3.71 in94.2 mm

Dimension RVV

N/A 0.49 in12.4 mm

Dimension SVV

N/A 4.62 in117.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm