Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 23230

Shaft Size

N/A 150 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Eccentric

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450158411

Other Dimensions

Dimension A

N/A 6.693 in170 mm

Dimension B

N/A 13.08 in332.2 mm

Dimension C

N/A 8.07 in205 mm

Dimension D Min

N/A 17.25 in438.2 mm

Dimension D Max

N/A 19 in482.6 mm

Dimension E

N/A 3.54 in89.9 mm

Dimension F

N/A 21.65 in549.9 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 3 in76.2 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension K

N/A 2.99 in75.9 mm

Dimension L

N/A 7.82 in198.6 mm

Dimension M

N/A 4.57 in116.1 mm

Dimension R

N/A 0.38 in9.7 mm

Dimension S

N/A 7.56 in192 mm

Radial and Thrust Factors

C0 - Static Load

N/A 372000 lbf1660000 N

C - Dynamic Load (Basic)

N/A 286000 lbf1270000 N

e - Geometry Factor

N/A 0.32

Y1 - Geometry Factor

N/A 2.08

Y2 - Geometry Factor

N/A 3.10

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 950 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 600 rpm

Grease Lubrication - T Seal

N/A 800 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm