Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
Cone Part Number |
N/A XGA33210M |
Cup Part Number |
N/A YSA33210RM |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 95 mm3.7402 in |
Width (T) |
N/A 10 mm3.937 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 154000 N34600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 39900 N8960 lbf |
| e Factor3 | N/A 0.41 |
| Y Factor 4 | N/A 1.45 |
| K Factor 5 | N/A 1.41 |
Other Dimensions
Weight |
N/A 1.20 Kg2.7 lb |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
Outer Ring Width (C) |
N/A 27 mm1.063 in |
Outer Ring Flange O.D.(D1) |
N/A 102.000 mm4.0157 in |
Outer Ring Flange Width (C2) |
N/A 5.000 mm0.1969 in |
| Effective Center Location6 | N/A -8.6 mm-0.34 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 54 mm2.13 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 56 mm2.13 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 89.90 mm3.54 in |
| Max Housing Fillet Radius8 | N/A 1.5 mm0.06 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.