Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure
Key Dimensions
UPC |
N/A 0053893751559 |
SAP Material ID |
N/A 100039341 |
Cone Part Number |
N/A 67390 |
Cup Part Number |
N/A 67320-B |
Bore (d) |
N/A 5.2500 in133.35 mm |
O.D. (D) |
N/A 8 in203.2 mm |
Width (T) |
N/A 0.5938 in15.083 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 82600 lbf368000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21400 lbf95300 N |
| e Factor3 | N/A 0.34 |
| Y Factor 4 | N/A 1.74 |
| K Factor 5 | N/A 1.7 |
Other Dimensions
Weight |
N/A 0.5 lb0.2 Kg |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
Outer Ring Flange O.D.(D1) |
N/A 8.2772 in210.241 mm |
Outer Ring Flange Width (C2) |
N/A 0.2813 in7.145 mm |
| Effective Center Location6 | N/A -0.25 in-6.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.140 in3.600 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 5.67 in144 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 5.91 in150 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 7.59 in191.01 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.