CAD (0)
  • Cart is empty
Unit of Measure

B max.

N/A 24 mm

B min.

N/A 3 mm

Clearance max.

N/A 0.02 mm

Clearance min.

N/A 0.195 mm

Do

N/A 17 mm

Housing

N/A H7

dh_min

N/A 17 mm

Di

N/A 12 mm

Di x Do

N/A 12 x 17 mm

di_max

N/A 12.19 mm

di_min

N/A 12.11 mm

Shaft

N/A h8

dj_min

N/A 11.973 mm

do_max

N/A 17.09 mm

do_min

N/A 17.04 mm

ep

N/A 2.5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 0.50 mm

Tol: B >=75 to <150

N/A - 1.00 mm