CAD (0)
▾
Unit of Measure
B max. |
N/A 180 mm |
B min. |
N/A 23 mm |
Clearance max. |
N/A 0.04 mm |
Clearance min. |
N/A 0.279 mm |
Do |
N/A 95 mm |
Housing |
N/A H7 |
dh_min |
N/A 95 mm |
Di |
N/A 90 mm |
Di x Do |
N/A 90 x 95 mm |
di_max |
N/A 90.275 mm |
di_min |
N/A 90.175 mm |
Shaft |
N/A h8 |
dj_min |
N/A 89.946 mm |
do_max |
N/A 95.135 mm |
do_min |
N/A 95.085 mm |
ep |
N/A 2.5 mm |
Tol: B >=150 |
N/A - 1.50 mm |
Tol: B <75 |
N/A - 1.00 mm |
Tol: B >=75 to <150 |
N/A - 1.00 mm |