CAD (0)
▾
Unit of Measure
Key Dimensions
B max. |
N/A 140 mm |
B min. |
N/A 18 mm |
Clearance max. |
N/A 0.256 mm |
Clearance min. |
N/A 0.03 mm |
Do |
N/A 80 mm |
Housing |
N/A H7 |
dh_min |
N/A 80 mm |
Di |
N/A 70 mm |
Di x Do |
N/A 70 x 80 mm |
di_max |
N/A 70.245 mm |
di_min |
N/A 70.145 mm |
Shaft |
N/A h8 |
dj_min |
N/A 69.954 mm |
do_max |
N/A 80.115 mm |
do_min |
N/A 80.065 mm |
ep |
N/A 5 mm |
Tol: B >=150 |
N/A - 1.50 mm |
Tol: B <75 |
N/A - 0.50 mm |
Tol: B >=75 to <150 |
N/A - 1.00 mm |