Unit of Measure

Key Dimensions

B max.

N/A 80 mm

B min.

N/A 10 mm

Clearance max.

N/A 0.214 mm

Clearance min.

N/A 0.02 mm

Do

N/A 50 mm

Housing

N/A H7

dh_min

N/A 50 mm

Di

N/A 40 mm

Di x Do

N/A 40 x 50 mm

di_max

N/A 40.195 mm

di_min

N/A 40.115 mm

Shaft

N/A h8

dj_min

N/A 39.961 mm

do_max

N/A 50.095 mm

do_min

N/A 50.045 mm

ep

N/A 5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 0.50 mm

Tol: B >=75 to <150

N/A - 1.00 mm