Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
B |
N/A 80 mm |
B max. |
N/A 80.5 mm |
B min. |
N/A 79.5 mm |
Clearance max. |
N/A 0.373 mm |
Clearance min. |
N/A 0.13 mm |
ci_max |
N/A -0,700 mm |
ci_min |
N/A -0,200 mm |
co |
N/A 1.8 mm |
co_max |
N/A 2.4 mm |
co_min |
N/A 1.2 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 265 mm |
Housing |
N/A H7 |
dh_min |
N/A 265 mm |
Di |
N/A 260 mm |
Di,a max. in H7 |
N/A 260.292 mm |
Di,a min. in H7 |
N/A 260.13 mm |
Shaft |
N/A h8 |
dj_min |
N/A 259.919 mm |
ep |
N/A 2.5 mm |