Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 50 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single Concentric

Housing Construction

N/A Piloted Flange Cartridge

Seal Type

N/A Expansion Triple Lip Nitrile Rubber

UPC

N/A 0883450193313

Other Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension B Exp

N/A 2.07 in52.6 mm

Dimension B Fix

N/A 1.99 in50.5 mm

Dimension C

N/A 2.88 in73.2 mm

Dimension D

N/A 4.47 in113.5 mm

Dimension E

N/A 3.8 in96.5 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension G

N/A 4.5 in114.3 mm

Dimension H

N/A 0.63 in16 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L Exp

N/A 3.13 in79.5 mm

Dimension L Fix

N/A 3.05 in77.5 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension N

N/A 1.06 in26.9 mm

Dimension RA

N/A 0.18 in4.6 mm

Dimension SA

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm