Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 2 3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QATU11A203SB QATU11A203SC QATU11A203SEB QATU11A203SEC QATU11A203SEM QATU11A203SEN QATU11A203SEO QATU11A203SET QATU11A203SM QATU11A203SN QATU11A203SO QATU11A203ST

Locking Style

N/A Single Concentric

Housing Construction

N/A Take-Up

UPC

N/A 0883450049900 0883450049917 0883450049931 0883450049948 0883450049955 0883450049962 0883450049979 0883450049986 0883450195188 0883450195348 0883450272353 0883450272520

Other Dimensions

Dimension A1

N/A 2.38 in60.5 mm

Dimension C

N/A 0.75 in19.1 mm

Dimension D

N/A 5.25 in133.4 mm

Dimension E

N/A 4.5 in114.3 mm

Dimension F

N/A 1.13 in28.7 mm

Dimension G

N/A 1.19 in30.2 mm

Dimension J

N/A 3.5 in88.9 mm

Dimension L

N/A 6.61 in167.9 mm

Dimension KA

N/A 1.13 in28.7 mm

Dimension M

N/A 2 in50.8 mm

Dimension N

N/A 3.22 in81.8 mm

Dimension P

N/A 3.75 in95.3 mm

Dimension S

N/A 0.81 in20.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1600 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm