Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single Concentric

Housing Construction

N/A Take-Up

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450334044

Other Dimensions

Dimension A1

N/A 2.75 in69.9 mm

Dimension C

N/A 0.88 in22.4 mm

Dimension D

N/A 5.88 in149.4 mm

Dimension E

N/A 5.13 in130.3 mm

Dimension F

N/A 1.31 in33.3 mm

Dimension G

N/A 1.31 in33.3 mm

Dimension J

N/A 3.75 in95.3 mm

Dimension L

N/A 7.63 in193.8 mm

Dimension KA

N/A 1.24 in31.5 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension N

N/A 3.59 in91.2 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension S

N/A 1.06 in26.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm