Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 45 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single Concentric

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

UPC

N/A 0883450962896

Other Dimensions

Dimension A

N/A 2.13 in54.1 mm

Dimension B

N/A 4.13 in104.9 mm

Dimension C

N/A 2.63 in66.8 mm

Dimension D Min

N/A 5.25 in133.4 mm

Dimension D Max

N/A 5.75 in146.1 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension G

N/A 2.37 in60.2 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension KA

N/A 1 in25.4 mm

Dimension L

N/A 3.06 in78 mm

Dimension M

N/A 1.88 in47.8 mm

Dimension RA

N/A 0.22 in5.6 mm

Dimension SA

N/A 2.88 in73.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0014

Eng Internal Radial Clearance - Max

N/A 0.0022

Pre Install Clearance Min

N/A 0.0014 in0.035 mm

Pre Install Clearance Max

N/A 0.0022 in0.055 mm