Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single V-Lock

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450173742

Other Dimensions

Dimension A

N/A 4.25 in108 mm

Dimension B

N/A 8.78 in223 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D Min

N/A 10.88 in276.4 mm

Dimension D Max

N/A 13.38 in339.9 mm

Dimension E

N/A 2.25 in57.2 mm

Dimension F

N/A 14.88 in378 mm

Dimension G

N/A 4.31 in109.5 mm

Dimension H

N/A 1.4 in35.6 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.72 in119.9 mm

Dimension RV

N/A 0.49 in12.45 mm

Dimension SV

N/A 4.06 in103.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm