Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 125 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single V-Lock

Housing Construction

N/A Piloted Flange Cartridge

Seal Type

N/A Expansion Double Lip Nitrile Rubber

UPC

N/A 0883450133715

Other Dimensions

Dimension BC

N/A 12.75 in323.9 mm

Dimension C

N/A 7.48 in190 mm

Dimension D

N/A 10.5 in266.7 mm

Dimension E

N/A 6.38 in162.1 mm

Dimension B Exp

N/A 2.7 in68.6 mm

Dimension B Fix

N/A 2.62 in66.5 mm

Dimension F

N/A 14.75 in374.7 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.69 in144.5 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 11 in279.4 mm

Dimension N

N/A 3.07 in78 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.160 in0.0063 mm

Pre Install Clearance Max

N/A 0.201 in0.0079 mm