Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 50 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single V-Lock

Housing Construction

N/A Three-Bolt Triangular Flange

Seal Type

N/A Triple Lip Nitrile Rubber

Other Dimensions

Dimension A

N/A 6.78 in172.3 mm

Dimension BC

N/A 6.69 in170 mm

Dimension C

N/A 2.99 in76 mm

Dimension D

N/A 4.8 in121.9 mm

Dimension L

N/A 3.18 in80.8 mm

Dimension E

N/A 5.8 in147.2 mm

Dimension F

N/A 7.56 in192 mm

Dimension H

N/A 0.59 in15 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension M

N/A 2.01 in51.1 mm

Dimension N

N/A 2.36 in60 mm

Dimension RV

N/A 0.01 in0.4 mm

Dimension SV

N/A 3.17 in80.5 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.74

Y2 - Geometry Factor

N/A 4.08

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm