COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Specifications

Series

N/A 231K

Diameter d

N/A 14 15/16 in

Bearing Number

N/A 23180K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.007 in

Adapter Dimensions

B2

N/A 10.449 in

S

N/A 2.198 in

D1

N/A 18.505 in

Accessory Numbers

Sleeve

N/A S-3180 x 14 15/16

Locknut

N/A N 080

Lockwasher and Lockplates

N/A P 80
  • 1 Tolerance range is from +0 to value listed.