Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Specifications

Description 

N/A SS150-HUB-1-5/8-3/8X3/16KW

Coupling Type

N/A Jaw

Material

N/A Stainless Steel

Color

N/A Metallic

Bore Type

N/A Finished Bore

Weight

N/A 4.09 lb

Dimensional Data

Bore Size 

N/A 1 5/8 in

Coupling Size

N/A SS150

Thread (Dimension T)

N/A 3/8-16

Keyway Size (W x D)

N/A 3/8 x 3/16 in

Length thru Bore

N/A 1.75 in44.45 mm

Outside Diameter

N/A 2.54 in64.516 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in15.88 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.875 in47.63 mm

Hub Length

N/A 2.75 in69.85 mm

Dimension G

N/A 1 in25.40 mm

Cubic inches

N/A 17.74190 in³