|
68514470036
|
Description
N/A
SS150-HUB-1-7/8-1/2X1/4KW
|
Bore Size
N/A
1 7/8 in
|
Coupling Size
N/A
SS150
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
1.75 in44.45 mm
|
Outside Diameter
N/A
3.75 in95.25 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470015
|
Description
N/A
SS095-HUB-1"-1/4X1/8KW
|
Bore Size
N/A
1 in
|
Coupling Size
N/A
SS095
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1 in25.4 mm
|
Outside Diameter
N/A
2.06 in52.324 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514470016
|
Description
N/A
SS095-HUB-1-1/8-1/4X1/8KW
|
Bore Size
N/A
1 1/8 in
|
Coupling Size
N/A
SS095
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1 in25.4 mm
|
Outside Diameter
N/A
2.06 in52.324 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514470019
|
Description
N/A
SS100-HUB-1"-1/4X1/8KW
|
Bore Size
N/A
1 in
|
Coupling Size
N/A
SS100
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.38 in35.052 mm
|
Outside Diameter
N/A
2.46 in62.484 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470021
|
Description
N/A
SS100-HUB-1-1/4-1/4X1/8KW
|
Bore Size
N/A
1 1/4 in
|
Coupling Size
N/A
SS100
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.38 in35.052 mm
|
Outside Diameter
N/A
2.46 in62.484 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470020
|
Description
N/A
SS100-HUB-1-1/8-1/4X1/8KW
|
Bore Size
N/A
1 1/8 in
|
Coupling Size
N/A
SS100
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.38 in35.052 mm
|
Outside Diameter
N/A
2.46 in62.484 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470023
|
Description
N/A
SS110-HUB-1"-1/4X1/8KW
|
Bore Size
N/A
1 in
|
Coupling Size
N/A
SS110
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.68 in42.672 mm
|
Outside Diameter
N/A
3.32 in84.328 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470025
|
Description
N/A
SS110-HUB-1-1/4-1/4X1/8KW
|
Bore Size
N/A
1 1/4 in
|
Coupling Size
N/A
SS110
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.68 in42.672 mm
|
Outside Diameter
N/A
3.32 in84.328 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470024
|
Description
N/A
SS110-HUB-1-1/8-1/4X1/8KW
|
Bore Size
N/A
1 1/8 in
|
Coupling Size
N/A
SS110
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.68 in42.672 mm
|
Outside Diameter
N/A
3.75 in95.25 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470029
|
Description
N/A
SS150-HUB-1"-1/4X1/8KW
|
Bore Size
N/A
1 in
|
Coupling Size
N/A
SS150
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.75 in44.45 mm
|
Outside Diameter
N/A
3.75 in95.25 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470031
|
Description
N/A
SS150-HUB-1-1/4-1/4X1/8KW
|
Bore Size
N/A
1 1/4 in
|
Coupling Size
N/A
SS150
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.75 in44.45 mm
|
Outside Diameter
N/A
3.75 in95.25 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470030
|
Description
N/A
SS150-HUB-1-1/8-1/4X1/8KW
|
Bore Size
N/A
1 1/8 in
|
Coupling Size
N/A
SS150
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
1.75 in44.45 mm
|
Outside Diameter
N/A
3.75 in95.25 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470007
|
Description
N/A
SS075-HUB-1/2-1/8X1/16KW
|
Bore Size
N/A
1/2 in
|
Coupling Size
N/A
SS075
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.82 in20.828 mm
|
Outside Diameter
N/A
1.695 in43.053 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470011
|
Description
N/A
SS095-HUB-1/2-1/8X1/16KW
|
Bore Size
N/A
1/2 in
|
Coupling Size
N/A
SS095
|
Keyway Size (W x D)
N/A
1/8 x 1/16 in
|
Length thru Bore
N/A
0.82 in20.828 mm
|
Outside Diameter
N/A
2.06 in52.324 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514470009
|
Description
N/A
SS075-HUB-3/4-3/16X3/32KW
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
SS075
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.82 in20.828 mm
|
Outside Diameter
N/A
1.695 in43.053 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470008
|
Description
N/A
SS075-HUB-5/8-3/16X3/32KW
|
Bore Size
N/A
5/8 in
|
Coupling Size
N/A
SS075
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.82 in20.828 mm
|
Outside Diameter
N/A
1.695 in43.053 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470010
|
Description
N/A
SS075-HUB-7/8-3/16X3/32KW
|
Bore Size
N/A
7/8 in
|
Coupling Size
N/A
SS075
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
0.82 in20.828 mm
|
Outside Diameter
N/A
1.695 in43.053 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470013
|
Description
N/A
SS095-HUB-3/4-3/16X3/32KW
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
SS095
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
1 in25.4 mm
|
Outside Diameter
N/A
2.06 in52.324 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514470012
|
Description
N/A
SS095-HUB-5/8-3/16X3/32KW
|
Bore Size
N/A
5/8 in
|
Coupling Size
N/A
SS095
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
1 in25.4 mm
|
Outside Diameter
N/A
2.06 in52.324 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514470014
|
Description
N/A
SS095-HUB-7/8-3/16X3/32KW
|
Bore Size
N/A
7/8 in
|
Coupling Size
N/A
SS095
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
1 in25.4 mm
|
Outside Diameter
N/A
2.06 in52.324 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514470017
|
Description
N/A
SS100-HUB-3/4-3/16X3/32KW
|
Bore Size
N/A
3/4 in
|
Coupling Size
N/A
SS100
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
1.38 in35.052 mm
|
Outside Diameter
N/A
2.46 in62.484 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470018
|
Description
N/A
SS100-HUB-7/8-3/16X3/32KW
|
Bore Size
N/A
7/8 in
|
Coupling Size
N/A
SS100
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
1.38 in35.052 mm
|
Outside Diameter
N/A
2.46 in62.484 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514476555
|
Description
N/A
SS110-HUB-5/8-3/16X3/32KW
|
Bore Size
N/A
5/8 in
|
Coupling Size
N/A
SS110
|
Keyway Size (W x D)
N/A
3/16 x 3/32 in
|
Length thru Bore
N/A
1.68 in42.672 mm
|
Outside Diameter
N/A
3.32 in84.328 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470028
|
Description
N/A
SS110-HUB-1-5/8-3/8X3/16KW
|
Bore Size
N/A
1 5/8 in
|
Coupling Size
N/A
SS110
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
1.68 in42.672 mm
|
Outside Diameter
N/A
3.32 in84.328 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514470033
|
Description
N/A
SS150-HUB-1-1/2-3/8X3/16KW
|
Bore Size
N/A
1 1/2 in
|
Coupling Size
N/A
SS150
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
1.75 in44.45 mm
|
Outside Diameter
N/A
3.75 in95.25 mm
|
CAD N/A
|
Add To Cart
Request Quote
|