Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 45 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450407373

Other Dimensions

Dimension A

N/A 2.362 in60 mm

Dimension B

N/A 4.73 in120.1 mm

Dimension C

N/A 2.76 in70.1 mm

Dimension D Min

N/A 6.5 in165.1 mm

Dimension D Max

N/A 7 in177.8 mm

Dimension F

N/A 8.25 in209.6 mm

Dimension G

N/A 2.16 in54.9 mm

Dimension H

N/A 1.11 in28.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 2.4 in61 mm

Dimension M

N/A 1.32 in33.5 mm

Dimension S

N/A 2.17 in55.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm