Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size

N/A 50 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Expansion Triple Lip Nitrile Rubber

UPC

N/A 0883450197465

Other Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.33 in135.4 mm

Dimension C

N/A 2.95 in74.9 mm

Dimension D Min

N/A 6.5 in165.1 mm

Dimension D Max

N/A 8.7 in221 mm

Dimension F

N/A 9.88 in251 mm

Dimension G

N/A 2.38 in60.5 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 2.59 in65.8 mm

Dimension M

N/A 1.4 in35.6 mm

Dimension S

N/A 2.32 in58.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lbf142000 N

C - Dynamic Load (Basic)

N/A 31400 lbf140000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm