Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22212

Shaft Size

N/A 55 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Expansion Teflon Labyrinth

UPC

N/A 0883450407724

Other Dimensions

Dimension A

N/A 2.756 in70 mm

Dimension B

N/A 5.53 in140.5 mm

Dimension C

N/A 3.14 in79.8 mm

Dimension D Min

N/A 7 in177.8 mm

Dimension D Max

N/A 8.63 in219.2 mm

Dimension F

N/A 10 in254 mm

Dimension G

N/A 2.38 in60.5 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 2.66 in67.6 mm

Dimension M

N/A 1.48 in37.6 mm

Dimension S

N/A 2.44 in62 mm

Radial and Thrust Factors

C0 - Static Load

N/A 39000 lbf174000 N

C - Dynamic Load (Basic)

N/A 38100 lbf169000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2000 rpm

Oil Lubrication - T Seal

N/A 3500 rpm

Oil Lubrication - B/C/O Seal

N/A 1650 rpm

Grease Lubrication - M/N Seal

N/A 2000 rpm

Grease Lubrication - T Seal

N/A 3000 rpm

Grease Lubrication - B/C/O Seal

N/A 1550 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm