Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Expansion Triple Lip Urethane

UPC

N/A 0883450274999

Other Dimensions

Dimension A

N/A 3.15 in80 mm

Dimension B

N/A 6.1 in154.9 mm

Dimension C

N/A 3.35 in85.1 mm

Dimension D Min

N/A 7.2 in182.9 mm

Dimension D Max

N/A 9.2 in233.7 mm

Dimension F

N/A 10.31 in261.9 mm

Dimension G

N/A 2.7 in68.6 mm

Dimension H

N/A 1.38 in35.1 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 2.91 in73.9 mm

Dimension M

N/A 1.56 in39.6 mm

Dimension S

N/A 2.56 in65 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm