Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size

N/A 70 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450409629

Other Dimensions

Dimension A

N/A 3.74 in95 mm

Dimension B

N/A 7.1 in180.3 mm

Dimension C

N/A 4.12 in104.6 mm

Dimension D Min

N/A 9.25 in235 mm

Dimension D Max

N/A 10.5 in266.7 mm

Dimension F

N/A 12.4 in315 mm

Dimension G

N/A 2.86 in72.6 mm

Dimension H

N/A 1.25 in31.8 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.3 in83.3 mm

Dimension M

N/A 1.87 in47.5 mm

Dimension S

N/A 3.07 in78 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lbf278000 N

C - Dynamic Load (Basic)

N/A 57200 lbf254000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm