Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 75 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Double Lip Nitrile Rubber

UPC

N/A 0883450133029

Other Dimensions

Dimension A

N/A 3.75 in95.3 mm

Dimension B

N/A 7.32 in185.9 mm

Dimension C

N/A 4.33 in110 mm

Dimension D Min

N/A 9.5 in241.3 mm

Dimension D Max

N/A 11 in279.4 mm

Dimension F

N/A 12.63 in320.8 mm

Dimension G

N/A 3 in76.2 mm

Dimension H

N/A 1.33 in33.8 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.47 in88.1 mm

Dimension M

N/A 1.96 in49.8 mm

Dimension S

N/A 3.23 in82 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm