Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22218

Shaft Size

N/A 80 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

Seal Type

N/A Expansion Teflon Labyrinth

UPC

N/A 0883450408202

Other Dimensions

Dimension A

N/A 3.937 in100 mm

Dimension B

N/A 7.69 in195.3 mm

Dimension C

N/A 4.71 in119.6 mm

Dimension D Min

N/A 11.25 in285.8 mm

Dimension D Max

N/A 11.63 in295.4 mm

Dimension F

N/A 13.63 in346.2 mm

Dimension G

N/A 3.14 in79.8 mm

Dimension H

N/A 1.53 in38.9 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.61 in91.7 mm

Dimension M

N/A 2.05 in52.1 mm

Dimension S

N/A 3.39 in86.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 87200 lbf388000 N

C - Dynamic Load (Basic)

N/A 79700 lbf355000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1000 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0024

Eng Internal Radial Clearance - Max

N/A 0.0039

Pre Install Clearance Min

N/A 0.0024 in0.060 mm

Pre Install Clearance Max

N/A 0.0039 in0.100 mm