2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 33287

    Cup Part Number

    N/A 33462

    Outer Spacer Part Number

    N/A Y5S-33462

    Bore (d)

    N/A 2.8750 in73.025 mm

    O.D. (D)

    N/A 4.6250 in117.475 mm

    Width (T)

    N/A 2.3750 in60.325 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 54200 lbf241000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 8060 lbf35900 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 14000 lbf62400 N
    e Factor 4 N/A 0.44
    K Factor 5 N/A 1.34

    Other Dimensions

    Weight

    N/A 2.47 Kg5.43 lb

    Width (B)

    N/A 2.375 in60.324 mm
    Max Shaft Fillet Radius6 N/A 0.01 in0.3 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 3.46 in88 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 4.45 in113.00 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 6020 lbf26800 N

    Factors

    Y1 Factor 9 N/A 1.55
    Y2 Factor 10 N/A 2.31
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.